Doorbell Accessories

Decor Wireless Push Button (RPWL302A)

Features
FEATURES
Our Décor Wireless Push Button – RPWL302A features a brass/black décor finish in simple, elegant design. Your guests will notice it right away, along with features such as feedback LED that notifies visitors if the door chime rang or not. For the DIY installer, the push button mounts on the surface, which is easier to install.
Setup
SETUP
Setup is simple and easy. No wires are required. Just follow the step-by-step installation instructions.
Make your home entrance stand out with this advanced push button

Most push buttons aren’t given a second thought. This one commands attention. The brass/black décor finish is striking. Guests will experience it firsthand when they ring. That’s when they’ll notice the feedback LED indicator, which notifies the guest if the chime rang. Before that can happen, the push button has to be installed. Good news: it’s a surface mount. That’s easier to install than a recessed mount, plus we even include the battery.

  • Brass/black finish
  • Feedback LED indicator
  • Self-learning push simplifies programming
  • Individually coded to avoid interference with other users
  • Surface mount
  • Battery included
  • DIY installation
Feedback LED Indicator
Guests don’t have to rely on hearing the door chime. The feedback LED indicator lets them know it rang.
Surface Mount
Surface mount can be easier to install, and the push button will extend outward once installed
Specs
• Model number: RPWL302A
• Color: Brass/Black
Setup is simple and easy
No wires are required. Just use the battery included in the package and follow the step-by-step installation instructions in the resources section below to install your Décor Wireless Push Button

RESOURCES

Download PDF
Decor Wireless Push Button Instruction Manual
Model: RPWL302A
English, French, Spanish