Doorbells - Wireless

Decor Wireless Door Chime & Push Button (RCWL251A)

Features
FEATURES
Our Decor Wireless Door Chime & Push Button - RCWL251A has a white cover and a simple design, along with great features like a choice of six chime tunes, an extended wireless range and the ability to mount the chime vertically or horizontally.
Setup
SETUP
Setup is simple and easy. No wires are required and there is no need to program the included bell push button. Just follow the step-by-step instructions.
Welcome home to our Décor Wireless Door Chime & Push Button

With its white cover and simple design, our Décor Wireless Door Chime & Push Button is a good fit with many homes. The white blends in with a white wall or complements the wall color. Because it’s wireless with a tremendous 450 feet operating range, the chime can be placed anywhere in the home and you can mount it vertically or horizontally. The chime also works with up to six transmitters — doorbell push buttons, motion detectors and door contacts. With this feature, it adds security and convenience. You’ll know if someone is coming even if they don’t ring the doorbell. And the sound is crystal clear.


  • Sleek and simple design
  • Works with up to six transmitters: doorbell push buttons, Honeywell motion detectors or door contacts for added security and convenience
  • 450-foot range (137 meters)
  • Six chime tunes with CD-quality sound
  • Adjustable volume control
  • Mounts on wall
  • Doorbell push button has a feedback LED so your guest knows a signal has been sent
  • Low battery indicator on doorbell push button
  • Compatibility: E
  • DIY installation
Multiple Chime Tunes
You can choose from the six CD-quality chime tunes below. Plus, an alert tone is included.
  • Ding Dong
  • St Clements
  • Westminster
  • Tube Chime
  • Warm Brass
  • Fantasy
  • Alert
Mount Vertically or Horizontally
You can mount your chime vertically or horizontally to suit your look and preference
Operating Range
The wireless range for the chime is 450 feet. That’s quite the distance between competitors and us.
Model/Sku #
Model number: RCWL251A
Setup is simple and easy
No wires are required and there is no need to program the included bell push button. Simply follow the step-by-step instructions in the resources section below to install the Wireless Chime & Push Button.

RESOURCES

Download PDF
Decorative Wire Free Chimes and Push Button Installation Instructions
Model: RCWL251A
English, French, Spanish