Doorbells - Wireless

Decor Customizable Wood Wireless Chime & Push Button (RCWL3505A)

Features
FEATURES
The name reveals all you need to know about our Décor Customizable Wood Wireless Chime & Push Button - RCWL3505A. The wood can be painted or stained to match your home décor. It’s wireless, so it can go anywhere you go in the house or yard. Or leave it in one place and mount it. Other features make this a contender for your next chime.
Setup
SETUP
Setup is simple and easy. No wires are required and there is no need to program the included bell push button. Just follow the step-by-step instructions.
The wireless chime you can paint, stain and mount anywhere in the house

In a perfect world, you’d have a door chime you could paint or stain to match décor. And it would be wireless, so you wouldn’t have to worry about wires and could mount it anywhere in the house. That perfect world is here: Décor Customizable Wood Wireless Chime & Push Button. It gives you all the aforementioned features, plus more. For example, it works with up to six transmitters, including doorbell push buttons, door contacts and Honeywell motion detectors. The transmitters notify the chime, which notifies you. It adds security and convenience. Bottom line: It’s a chime you can customize with the flexibility and capabilities of wireless.


  • Customizable wood — you finish to suit your home
  • Works with up to six transmitters: doorbell push buttons, Honeywell motion detectors or door contacts for added security and convenience
  • 450-foot range (137 meters)
  • Six chime tunes with CD-quality sound
  • Adjustable volume control
  • Mounts on wall
  • Bell push button has a feedback LED so your guest knows a signal has been sent
  • Low battery indicator on bell push button
  • Compatibility: E
  • DIY installation
Paintable or Stainable
Match your home décor with this chime’s customizable wood that can be stained or painted
Multiple Chime Tunes
You can choose from the six CD-quality chime tunes below. Plus, an alert tone is included.
  • Ding Dong
  • St Clements
  • Westminster
  • Tube Chime
  • Warm Brass
  • Fantasy
  • Alert
Mount Vertically or Horizontally
You can mount your chime vertically or horizontally to suit your look and preference
Model/Sku #
Model number: RCWL3505A
Setup is simple and easy
No wires are required and there is no need to program the included bell push button. Simply follow the step-by-step instructions in the resources section below for installing the Décor Customizable Wood Wireless Chime & Push Button.

RESOURCES

Download PDF
Decorative Wire Free Chimes and Push Button Installation Instructions
Model: RCWL35 Series
English, French, Spanish