Doorbells - Wired

Decor Brushed Nickel Cover - Wired Door Chime (RCW3501N)

Features
FEATURES
Go for a modern look with our Décor Brushed Nickel Cover - Wired Door Chime - RCW3501N. The clean, modern-looking chime will capture guests’ attention. What will capture your attention is the CD-quality sound of six chime tone choices.
Setup
SETUP
Setup is simple and easy. Once you’ve determined if you want to use battery power or a transformer, then you’ll follow the step-by-step instructions.
A chime that captures the cool, modern look that’s in style

There’s a trend toward more modern design, and this chime is an example of that. Our Décor Brushed Nickel Cover - Wired Door Chime - RCW3501N with brushed nickel will look cool and modern inside your home’s entrance. The chime also comes with six unique chime sounds, from the traditional to the trendy. All feature CD-quality sound. For the do-it-yourselfer, the chime is easy to install and can be mounted horizontally or vertically and hardwired or powered by battery.


  • Clean, modern design
  • CD-quality sound
  • Six chime tunes
  • Fully adjustable volume
  • Mounts on wall
  • Works with up to three doorbell push buttons from an array of attractive designs and finishes
  • Compatibility: B
  • DIY installation
Multiple Chime Tunes
You can choose from the six CD-quality chime tunes below. Plus, an alert tone is included.
  • Ding Dong
  • St Clements
  • Westminster
  • Tube Chime
  • Warm Brass
  • Fantasy
  • Alert
Mount Vertically or Horizontally
You can mount your chime vertically or horizontally to suit your look and preference
Model/Sku #
Model number: RCW3501N
Setup is simple and easy
The power for this wired chime can come from a battery or transformer (hardwired). Determine which option you prefer and then you’re ready for the step-by-step instructions for installing the Décor Brushed Nickel Cover - Wired Door Chime. You can find these instructions in the resources section below.

USER MANUALS & GUIDES

Download PDF
Decorative Wired Chimes Installation Instructions
Model: RCW35 and RCW25 Series
English, French, Spanish