TrueDRY™ DR120 Whole House Dehumidifier

PRO Install

Removes 120 pints of moisture daily for greater comfort and energy savings

Do you have a moisture problem at home? Maybe it’s throughout the house or a problem area such as a finished basement. Our TrueDRY DR120 Whole House Dehumidifier is the answer. It can remove up to 120 pints of moisture per day from the entire house or a focused area. As moisture is removed, the humidifier delivers fresh, filtered air. The unit itself is unobtrusive, quiet and efficient. Even the maintenance is minimal because the dehumidifier drains automatically. The more you realize you have a moisture problem, you more you become aware of the solution — the TrueDRY DR120 Whole House Dehumidifier.

  • Removes up to 120 pints of moisture per day
  • Minimal maintenance
  • Increased comfort and energy savings
  • Delivers fresh, filtered air in the home
  • Less moisture in the home reduced the strain on your air conditioner and also allows you to set your thermostat higher to run your air conditioner less
  • Can remove moisture evenly throughout the entire home or focus specifically on problem areas that can lead to costly renovations
  • Unlike portable units, Honeywell whole-house dehumidifiers provide unobtrusive, quiet and efficient operation
  • Professional installation
Moisture Removal
Removes up to 120 pints of moisture per day
Minimal Maintenance
Dehumidifier automatically drains itself and only requires an air filter to be changed once a year
Ideal Room Size
Perfect for larger homes up to 3,600 square feet
Increased Comfort/Energy Savings
Removes moisture from air and delivers fresh, filtered air, which adds comfort. Less moisture reduces demand on air conditioner and allows thermostat to be set higher so air conditioner runs less.
Model/Sku #
Model number: DR120