Apps

Total Connect Comfort App

Description:

Connect to comfort remotely

The Total Connect Comfort app brings out the best in your Honeywell Wi-Fi thermostat. It gives you remote control of virtually all the thermostat functions.

With the app, your Wi-Fi connected phone or tablet becomes your control center. You can view and change settings, check indoor/outdoor temperature and more. If you have multiple thermostats in the home, you can monitor and manage those. You can also schedule to receive alerts about your system. It’s that convenient to tap into comfort.

With so much remote control on your Wi-Fi device, you may forget where the thermostat is located in your house.

Benefits

  • The app works with many Honeywell Wi-Fi thermostats including Prestige®, Prestige® IAQ, Wireless FocusPRO® and EConnect™ Comfort Systems when used in conjunction with Honeywell’s Internet Gateway
  • View and change settings from anywhere on your smartphone or Wi-Fi tablet
  • Voice control of thermostat — say “Hello Thermostat” into your smartphone to activate, then use preprogrammed voice commands for thermostat adjustments
  • View temperature and humidity — indoor and outdoor
  • Access multiple thermostats if system is zoned
  • Access multiple locations if more than one system is connected
  • Receive alerts via email when temperature or humidity is too high or too low

Total Connect Comfort App

TCC_SystemStatus_Cool
TCC App
TCC_SystemStatus_Fan
TCC App
TCC_SystemStatus_Heat
TCC App
TCCVoice_Activated_final
TCC App