Air Purifiers

True HEPA Whole Room Air Purifier with Allergen Remover HPA300

Purify the air. Remove allergens. Breathe easier.

If you live with a smoker or have pets or both, you’re dealing with smoke and pet dander on a daily basis. Your allergies may also be telling you that you have dust, pollen and mold spores. Our True HEPA Whole Room Air Purifier with Allergen Remover can help. It effectively captures up to 99.97% of airborne allergens, 0.3 microns and larger, that pass through the filters. That makes it ideally suited for capturing airborne particles such as dust, smoke, pollen, pet dander and mold spores in extra large rooms. The air purifier is simple to operate with easy tap controls and features an automatic shut-off timer.

  • Helps capture up to 99.97% of microscopic allergens, 0.3 microns and larger, from the air that passes through the filter
  • Captures odors, VOCs and certain airborne germs
  • ENERGY STAR-qualified
  • Automatic shut-off timer, two, four or eight hours
  • Three air cleaning levels plus a Turbo Clean setting
  • Electronic filter replacement reminders
  • Control panel light dimmer
  • Uses pre-filter HRF-AP1 and True HEPA filter HRF-R3 (three-pack)
  • Five-year warranty
Circulates Room Air
Up to five times an hour based on AHAM CADR (smoke) 300 in recommended room size
Ideal Room Size
This air purifier has been AHAM certified for use in rooms up to 465 square feet
No. 1-recommended Air Purifier
Honeywell is the No. 1-recommended air purifier brand by allergists. This air purifier captures up to 99.97% of microscopic allergens, 0.3 microns and larger, from the air that passes through the filters.
Specs
  • The CADR indicates the volume of filtered air delivered by an air cleaner; the higher the tobacco smoke, pollen and dust numbers, the faster the unit filters the air
  • Tobacco Smoke: 300
  • Dust: 320
  • Pollen: 300
  • Color: Black
  • Dimensions: 20.8 x 10.83 x 22.38 inches
  • Model number: HPA300

CUSTOMER SUPPORT HELP

For support or any other question regarding your product, please contact our partner:
Kaz
Phone: 1-800-477-0457
Email: consumerrelations@kaz.com

http://www.honeywellpluggedin.com/support

If we weren't able to answer your question please contact our Support team or use our Live Chat service.

USER MANUALS & GUIDES

Download PDF
TRUE HEPA Allergen Remover Air Purifiers Manual
Model: HPA300 series, HPA100 series,HPA200 series & HPA090 series
English, French, Spanish