Air Cleaners

TrueCLEAN™ Enhanced Air Cleaner

Out of sight, out of mind with this air cleaner

The TrueCLEAN™ Enhanced Air Cleaner works behind the scenes to help you and your family breathe cleaner, fresher air in your home. It uses a unique Charge-Capture-Destroy process to capture more particles than traditional media filters and works to deactivate up to 99% of those particles. This highly effective air cleaner also requires minimal maintenance. Basically, once you install the filter you only need to replace it every 6-12 months. That’s four times longer than a standard one-inch furnace filter.

  • Advanced 3-stage filtration technology
  • Captures dust, pollen, smoke, mold spores and other bacteria
  • Lasts up to four times longer than a standard one-inch furnace filter
  • Noiseless operation
  • Out-of-sight installation
  • Five-year warranty
  • Professional installation
Highly Effective
This air purifier works to deactivates 99% of captured particles such as dust, pollen, smoke and more
Easy to Maintain
Lasts up to four times longer than a standard one-inch furnace filter. You just need to replace it every 6-12 months.
Quiet Operation
The TrueCLEAN™ Enhanced Air Cleaner’s noiseless operation and out-of-sight installation allows you to enjoy clean air in your home without interfering with your daily life
Model/Sku #
Model numbers: FH8000F1625, FH8000F2025, FH8000A1620, FH8000A2020, FH8000A2025

FREQUENTLY ASKED QUESTIONS

As air is moving through your heating and cooling system, Honeywell TrueCLEAN deactivates 99% of captured particles like airborne dust, pollen, smoke, mold spores and other bacteria — making it dramatically more effective than single-room portable units, standard one-inch furnace filters, and practically all other whole-house air cleaning systems.
While portable air cleaners can provide a certain level of effectiveness in individual rooms, Honeywell TrueCLEAN is installed in your central heating and cooling system. It cleans the air going through your ductwork and pushes the cleaner air out to all rooms in your home.
You can order from one of our Authorized Online Dealers: Air Mechanical or Thomas R. Owens, LLC

If we weren't able to answer your question please contact our Support team or use our Live Chat service.