Air Cleaners

Whole-House Media Air Cleaner (F100)

A superior performance in air cleaning

The F100 Whole-House Media Air Cleaner is up to 85% more efficient at capturing both microscopic particles like dust and smoke in addition to larger contaminants such as mold spores and pet dander. This highly effective air cleaner also requires minimal maintenance. Basically, once you install the filter you only need to replace it every 6-12 months. That’s four times longer than a standard one-inch furnace filter.

  • Up to 85% more efficient at capturing airborne particles compared to a standard one-inch filter
  • Captures both microscopic particles and larger contaminants
  • Lasts up to four times longer than a standard one-inch furnace filter
  • Replace filter every 6-12 months
  • Widely compatible
  • Easy to upgrade to a higher-performance electronic air cleaner
  • Five-year warranty
  • Professional installation
Highly Effective
This air cleaner is up to 85% more efficient at capturing airborne particles compared to a standard one-inch filter
Easy to Maintain
Lasts up to four times longer than a standard one-inch furnace filter. Replace every 6-12 moths versus monthly or quarterly changes.
Widely Compatible
Works with all gas, oil and electronic forced air furnaces and air conditioning systems
Specs

Model numbers: F100F2028, F100F2002, F100F2036, F100F2010, F100F2044, F100F2051
Color: Gray
Dimensions: Range from 16-3/16 in. high X 6-3/4 in. wide x 20-1/2 in. deep to 25-1/16 in. high X 6-3/4 in. wide x 25-1/2 deep

SUPPORT ARTICLES

The model number for your whole house air cleaner is located at the front or back of the access door of the air cleaner and would begin with F.
The replacement filters have an arrow with the words Air Flow on them. This arrow should be pointing in the direction of air flow (or towards the furnace).
Honeywell recommends replacing the filter every 6 months to a year based on usage.
Honeywell high-efficiency Media Air Filters are generally made of cellulose or polypropylene media glued to a cardboard frame with a metal structural backing.
You can order from one of our Authorized Online Dealers: Air Mechanical or Thomas R. Owens, LLC

If we weren't able to answer your question please visit Help & Support

USER MANUALS & GUIDES

Download PDF
F100 Whole-House Media Air Cleaner Installation Guide
Model: F100
English, French