7500E Watt Portable Generator, CARB, Electric Start (6152)

Portable generators supply reliable power whether you're at home or on the go. It doesn't matter if you're a homeowner, renter, contractor, or DIY-er, Honeywell has the portable power solution for you.
Built to Last
With a steel frame protecting the engine from damage, a Honeywell portable generator is ideal for home emergencies, events, power tools and more. The OHV engine is built to handle the long run times sometimes required during an outage.
User-friendly control panel
The updated design features an all-in-one control panel with easily accessible and intuitively placed controls.
Engine protection
Low-oil shutdown detects low oil levels and shuts the engine down to prevent potential engine damage.
Easy to Transport
Heavy-duty wheels increase maneuverability over uneven terrain and the sturdy, locking, fold-down handles make it compact for storage.
Touch Button Electric Start
Choose a model with electric start for hassle-free start-up, which can be important in the event of a home power outage. Battery included.
Specs
Model Number: 6152
Product Dimensions: 29.80L x 28.75W x 26.75H (in.)
Weight: 207