3250 Watt Portable Generator, 49 State/CSA (5973)

This cost-effective portable generator supplies 3250 watts of recreational power.
Built to Last
With a steel frame protecting the engine from damage, a Honeywell portable generator is ideal for home emergencies, events, power tools and more. The OHV engine is built to handle the long run times sometimes required during an outage.
User-friendly control panel
The updated design features an all-in-one control panel with easily accessible and intuitively placed controls.
Engine protection
Low-oil shutdown detects low oil levels and shuts the engine down to prevent potential engine damage.
Easy to Transport and Store
Heavy-duty wheels increase maneuverability over uneven terrain and the sturdy, locking, fold-down handles make it compact for storage.
Specs
Model Number: 5973
Product Dimensions: 22.75L x 41.25W x 22H (in.)
Weight: 116 (lbs)