2000 Watt Portable Inverter Generator, 49 State/cETL (6066)

This quiet inverter generator will power your fun with 2000 watts of portable power.
Extremely Quiet
A fully enclosed casing allows for engine sound reduction, making the inverter the perfect portable option for tailgating and camping. Inverter technology makes the Total Harmonic Distortion (THD) incredibly low (<3%).
Easy to Transport
These compact units are incredibly lightweight, and the built-in handle makes it easy to transport.
Exclusive EcoMode™
Fuel-Efficient, Exclusive EcoMode™: Honeywell Inverters feature EcoMode, which adjusts engine speed to meet demand. When power needs are low, the engine runs more slowly, resulting in a quieter, more fuel-efficient unit.
Control Panel with Status Lights
The control panel features engine protection, which detects low oil levels and shuts down the engine and electronic circuit breaker protection to prevent damage from circuit overload.
Specs
Model Number: 6066
Product Dimensions: 22L x 12W x 18H (in.)
Weight: 49.6 (lbs)