16/16 kW Air-Cooled Standby Generator, Aluminum Enclosure, 5C Warranty (7059)

The 16,000 watt home standby generator provides essential circuit power protection for your home, ensuring the necessities remain powered during an outage or up to whole house coverage when paired with one of the Honeywell generator load-shedding switches. Capable of backing up a five ton air conditioner.
Premium Warranty
Premium 5 year limited warranty for automatic standby generators.
Precision Power Technology
Precision Power Technology delivers best-in-class power quality with less than 5 percent total harmonic distortion for clean, smooth operation of sensitive electronics and appliances.
Built in the U.S.A.
Honeywell Generators and engines are engineered and built in the USA*.
*Built in the USA using domestic and foreign parts.
Generac's G-Force Engines
Generac's G-Force Engine is a purpose-built, pressure-lubricated engine capable of handling the rigors of generator use, resulting in power that’s more reliable and requires less routine maintenance than any competitive engine.
Mobile Link™ Remote Monitoring
Mobile Link™ Remote Monitoring allows you to monitor the status of your generator from anywhere in the world using a smartphone, tablet or PC. Easily access information, such as the current operating status and the generator’s maintenance schedule. Connect your account to your authorized service dealer for fast, friendly and convenient assistance. Sold separately.
Specs
Model Number: 7059
Product Dimensions: 48L x 25W x 29H (in.)
Weight: 409 (lbs)