11/10 kW Air-Cooled Standby Generator, Aluminum Enclosure, 5C Warranty (7058)

The 11,000 watt home standby generator provides the automatic backup power you need to protect your home and family during a power outage. Connected to your existing LP or natural gas fuel supply, it kicks in within seconds of determining power loss automatically and runs for as long as necessary until utility power returns.
Premium Warranty
Premium 5 year limited warranty for automatic standby generators.
Precision Power Technology
Precision Power Technology delivers best-in-class power quality with less than 5 percent total harmonic distortion for clean, smooth operation of sensitive electronics and appliances.
Built in the U.S.A.
Honeywell Generators and engines are engineered and built in the USA*.
*Built in the USA using domestic and foreign parts.
Generac's G-Force Engines
Generac's G-Force Engine is a purpose-built, pressure-lubricated engine capable of handling the rigors of generator use, resulting in power that’s more reliable and requires less routine maintenance than any competitive engine.
Mobile Link™ Remote Monitoring
Mobile Link™ Remote Monitoring allows you to monitor the status of your generator from anywhere in the world using a smartphone, tablet or PC. Easily access information, such as the current operating status and the generator’s maintenance schedule. Connect your account to your authorized service dealer for fast, friendly and convenient assistance. Sold separately.
Specs
Model Number: 7058
Product Dimensions: 48L x 25W x 29H (in.)
Weight: 348 (lbs)