Sensors

Wireless Indoor Air Sensor

Designed for Prestige IAQ thermostats to optimize comfort level

Get the most out of the Prestige IAQ thermostat with the wireless indoor air sensor that can sense both indoor temperature and humidity, so the thermostat can respond and make your home more comfortable. The sensor is also wireless. Your professional installer will not have to run wires to install it. The one-year battery life with two-month battery warning means you don’t have to follow the typical spring/fall battery replacement schedule. The sensor gives you plenty of notice that the battery needs changing.

  • Wireless
  • Average temperature – helps smooth out hot/cold spots
  • One-year battery life, two-month battery warning
  • Five-year limited warranty
  • Professional installation
Dual Sensor
Senses both indoor temperature and humidity on Prestige IAQ thermostats to optimize your comfort level
Wireless
No need to run wires to install the sensor
Specs
  • Model Number: C7189R1004
  • Dimensions: 2 7/8 in. high x 1 7/8 in. wide x 15/16 in. deep
  • Includes: 2 AAA alkaline batteries and mounting hardware
  • Color: White

USER MANUALS & GUIDES

Download PDF
Wireless Indoor Air Sensor Owners Manual
Model: C7189R
Portuguese
Download PDF
Wireless Indoor Air Sensor Owners Manual
Model: C7189R
English,French,Spanish