Home Air Quality

Vent and Filter Boost Remote

Ventilate high pollutant or allergen areas with a simple one-touch remote

With the help of a professional installer, wireless ventilation boosts can be installed in areas known to spike with pollutants or allergens. Often, it’s a bathroom, kitchen, basement or laundry room. You then have a simple one-touch remote to send 20, 40 or 60 minute boosts of ventilation to the problem area.

  • Works with Prestige 2.0 Comfort Systems
  • Simple one-touch remote for 20, 40, or 60 minute boosts
  • Locate wireless boost remotes
  • Compatible with all ventilation equipment and air cleaners controlled by a Prestige 2.0 RedLINK thermostat
  • Filter the air in your home during times of high pollutants or allergens
  • Each Prestige 2.0 thermostat can link to up to three filter/vent boost remotes
  • Seven-year battery life
  • Professional installation
Prestige 2.0 Comfort Systems
Installed by a professional, Prestige Comfort Systems gives you endless possibilities for controlling and monitoring comfort inside your home.
Locate Wireless Boost Remote
Where added ventilation is needed due to high pollutants or allergens in rooms such as bathrooms, kitchens, basements or laundry rooms
Specs
Product dimensions: 2-7/8 x 1-7/8 x 15/16 inches