Radiator Controls

TheraPro Electronic Radiator Control – HR90

Control radiators for greater energy savings and comfort

Not that long ago all you could do with a radiator was turn it on or off. If that’s been your experience, you’ll warm up to our TheraPro Electronic Radiator Control. It installs directly on your radiator and turns control over to you. Program it to match your daily routine or use a pre-set for events like “Vacation” and “Dinner Party”. With greater control over your radiator heat, you can maximum energy savings without sacrificing comfort.

  • Adjustable display
  • Temperature limits
  • Easy programming
  • Frost-proof function
  • Child/safety lock
  • ECO saver mode
  • Fits most standard radiator valves M30 x 1.5
  • Hot water systems only
  • Professional installation
Operating Modes
Select pre-set operating modes like “Dinner party”, “Game night” and “Vacation”
Convenient Programming
Program up to six switch points per day and three different temperatures 7 days a week. It’s comfort and savings based on your schedule.
Temperature Limits
Set minimum and maximum temperatures. This helps control energy consumption.
Specs
• Model number: HR90
• Protection class: IP30
• Product dimensions: 3.77 x 2.12 x 2.36 inches