2-Head, 2 Stage LED Pir Floodlights

Enhance the overall safety of your home, office or warehouse

Our 2-Head, 2 Stage LED Pir Floodlights, 2400 lumens can light up the sky. Operated by a dusk-to-dawn sensor, the two-head motion-activated floodlight provides 400 lumens of night accent lighting. But when the built-in motion detector senses movement, the light activates an additional 200 Lumens of bright white security lighting. That shines a light on potential criminal activity. The floodlight uses ultra-long-life LED bulbs that consume only 36 watts of energy compared to 120 watts from traditional PAR38 bulbs.

  • LED two-stage security light
  • 400 lumen dusk-to-dawn accent light
  • 2400 lumens motion-activated bright security lighting
  • 80% energy savings compared to 120 watt PAR halogen bulb
  • Die-cast aluminum construction
Light Duty
Two-stage security light generates 400 lumens of nighttime illumination. If motion is detected, it automatically activates an additional 2000 lumens of bright white security lighting.
Model/Sku #
Model number: NS0421-78