Safety & Security

Honeywell 2-Head Motion Activate LED Pir Floodlights (NS0461-78)

Ready for light duty

An outdoor light is all about making your environment safer. It could be your house, your business or a warehouse. Those are places you’ll find our 2-Head Motion Activate LED PIR Floodlights, 2000 Lumens. It’s ready for light duty nightly. Between dusk and dawn, the light outputs 2000 lumens to make your outdoor space visible. If motion is detected within 180 degrees, the light automatically activates an extra 2000 lumens of bright white security lighting. Given all the light does, you may be surprised about how energy efficient it is. It provides a 76% energy savings compared to a 120 watt PAR halogen bulb.

  • Two-head motion-activated security light
  • 2000 lumens of light output
  • 180-degree motion range
  • 76% energy savings compared to 120 watt PAR halogen bulbs
  • Die-cast aluminum construction
Light Duty
Two-stage security light generates 2000 lumens of nighttime illumination. If motion is detected, it automatically activates an additional 2000 lumens of bright white security lighting.
Model/Sku #
Model number: NS0461-78