Safety & Security

2-Head Motion Activate LED Pir Floodlights (NS0461 06)

A floodlight that deserves the spotlight

A floodlight can enhance the safety of your home, office or warehouse. Our 2-Head Motion Activate LED Pir Floodlights, 2000 Lumens is up for the task. The light’s two heads provide 400 lumens every night. But if motion is detected in a 180-degree span, the light activates an additional 2000 lumens of bright white security lighting. In short, it’s a floodlight and a security light. It’s also energy efficient, providing 76% energy savings compared to 120 watt PAR halogen bulbs.

  • 2-head motion-activated security light
  • 2000 lumens of light output
  • 180-degree motion range
  • 76% energy savings compared to 120 watt PAR halogen bulbs
  • Die-cast aluminum construction
  • DIY installation
Light Duty
Two-stage security light generates 400 lumens of nighttime illumination. If motion is detected, it automatically activates an additional 2000 Lumens of bright white security lighting
Model/Sku #
Model number: NS0461-06