Safety & Security

2-Head Motion Activate LED Pir Floodlights (NS0411)

Bright lights. Big on energy savings.

Make your home, office or warehouse safer with our 2-Head Motion Activate LED Pir Floodlights, 2000 Lumens. Nightly, the light produces 400 lumens of illumination. If a motion is detected in the 180-degree range, the light shifts into security mode by activating an additional 2000 lumens of bright white security lighting. Whatever tripped the motion detector is now in bright light. The light is also big on energy savings, saving 75% compared to halogen bulbs.

  • 2-head motion-activated security light
  • 2000 lumens of light output
  • 180-degree motion activated
  • 75% energy savings compared to 120 watt PAR halogen bulbs
  • Adjustable necks allow a custom lighting experience
  • Die-cast aluminum construction
  • DIY installation
Light Duty
Two-stage security light generates 2000 lumens of nighttime illumination. If motion is detected, it automatically activates an additional 2000 lumens of bright white security lighting.
Model/Sku #
Model number: NS0411-78