A RANGE OF DOORBELLS TO FIT YOUR EVERY NEED

Portable Doorbell

PORTABLE DOORBELLS

Portable doorbells have outstanding range. Take them with you around the home and yard so you’ll never miss a visitor or delivery again.

Plugin Doorbell

PLUG-IN DOORBELLS

Plug-in doorbells are always powered and ready to go. No tools, no wires, no batteries, and no fuss.

Doorbell Visual Alerts

VISUAL ALERTS

Halo light and LED strobe features are discreet but effective visual alerts which complement your chosen melody in loud environments, or alert you when the doorbell can’t be heard.

Doorbells - Install in the Box

EASY TO INSTALL AND USE

Ready to install straight out of the box, with optional screw-free installation and an easy open battery compartment so you can be set up in minutes.

Doorbell Range

RANGE AND RELIABILITY

Honeywell ActivLink™ is our innovative wireless protocol which delivers greater range capability, extended battery life and improved connection reliability.

Compact Doorbell

COMPACT SIZE WITH RICH SOUND

Our compact doorbells pack a punch, with an adjustable maximum volume of 90dB that can be heard up to 450ft away. You can also choose from a range of up to 8 digitally enhanced melodies, or customize your tune with any mp3 downloaded directly to your unit.

Series 5 Doorbell

Series 5

Stylish, compact and sleek. Designer doorbells that blend seamlessly into any home.

WIRELESS PORTABLE DOORBELL WITH HALO LIGHT AND PUSH BUTTON

PLUG-IN DOORBELL WITH HALO LIGHT AND PUSH BUTTON

Series 9 Doorbell

SERIES 9

Flexible, exceptional and beautifully designed. The last doorbell you’ll ever buy.

WIRELESS PORTABLE DOORBELL WITH HALO LIGHT AND PUSH BUTTON

FEATURED PRODUCTS