HOMEPRODUCTSSOLUTIONSSUPPORT & CONTACTABOUT US
Home ComfortIndoor Air QualityEnergy EfficiencyHome Building & RemodelingSafety
Home Too Dry?
A Dry Home Can Be An Uncomfortable Home.


When your home's humidity level is too low, you can experience things like dry skin and chapped lips, or hardwood floors separating at the seams.  Even the piano can go out of tune.  In the wintertime, relative humidity inside the average home hovers around 15%, while even the Sahara Desert has an average humidity of 25%.  Simply turning up your thermostat in the winter can really dry out your home and make things uncomfortable.


That's why it's important to maintain your home’s most comfortable humidity level automatically with a Honeywell Whole-House Humidifier.  Proper humidity provides a more comfortable living environment.  Plus, since humidified air feels warmer, you can turn down your thermostat for energy savings. 

 

Controlling humidity also means moisturizing dry air to prevent damage to hardwood floors and woodwork while preventing excess moisture in your home.  Honeywell Humidifiers can help you maintain the proper level of humidity in your home even in the driest of seasons.

 

More about Honeywell Humidifiers.