Upgrade Your 1" Furnace Filter.
Most homes are outfitted with basic HVAC filtration - a standard one-inch furnace filter that meets minimum filtration standards and requires frequent replacement. Think of a furnace filter as a net that captures particles that flow through it in the air stream. The bigger and better the net, the more and smaller particles that can be captured.
Honeywell Media and Electronic Air Cleaners are easy-to-use, whole-house filtration solutions that trap up to 60 times more airborne particles than a standard one-inch filter. Replaceable four-inch Media Air Filters can last up to 12 months, and Electronic Air Cleaners require little maintenance with only periodic washing.
Over time, the purchase of a Honeywell Media or Electronic Honeywell Air Cleaner can pay for itself compared to the monthly purchase of a one-inch filter. Plus, you’re sure to notice a difference in the quality of air in your home, since whole-house filters can capture up to 98% of airborne pollutants and particles from the air passing through the duct system.
More about Honeywell Whole-House Air Cleaners.
|
| |
|