Your Heating and Cooling System Runs Best When it Runs Clean.
Your heating and cooling system is most efficient when it’s has a smooth, unobstructed air flow. Keeping your system clean also prevents particles and contaminants from circulating in your home and affecting the air your family breathes. Honeywell Whole-House Indoor Air Quality Solutions can help keep your heating and cooling system clean, and can replace regular duct cleaning.
When installed in your home’s heating and cooling system, Honeywell Whole-House Air Cleaners remove up to 98% of airborne particles like dirt and dust, so they don’t build up on your equipment. That means your heating and cooling system will run better, require less maintenance and have a longer operating lifecycle.
In humid climates, mold and mildew can grow in the damp recesses of air conditioning coils. This can cause unhealthy particles to flow through the air, and reduce the efficiency of your air conditioner. When installed into your home’s heating and cooling system, Honeywell Ultraviolet (UV) Air Treatment systems zap surface mold and certain airborne bacteria passing by the UV light to make sure they don’t survive in your duct system and move into your home’s air.
More about Honeywell Air Filtration and Ultraviolet Air Treatment Systems.
|
| |
|