HOMEPRODUCTSSOLUTIONSSUPPORT & CONTACTABOUT US
ThermostatsDoor ChimesAir CleanersHumidificationUV Air TreatmentVentilationTemperature ZoningWater SolutionsGas DetectionSafety & SecurityPortable Products
Water Quality
Water Control
Hydronic Heating
>In Floor Radiant Heat
>Radiator Heat
>Outdoor Temperature Compensator
Aquatrol Aq2000 Series Hydronic Controls

Save energy by running your boiler more efficiently. 

 

The Honeywell Aquatrol AQ2000 Series Hydronic Controls help to maximize boiler efficiency in multiple ways. It includes technology called "Outdoor Temperature Compensation" which varies the boiler temperature by compensating for outdoor temperature changes during milder seasons. The Aquatrol AQ2000 also synchronizes the different heating zones in your house to minimize frequent boiler cycling. Zones operate in tandem delivering just enough heat to each zone as needed. These two features can save approximately 15% a year on energy costs, and decrease wear and tear on your boiler.

 

The Aquatrol AQ2000 can also help heat your domestic hot water heater to extend your hot water supply, so you're less likely to run out of hot water - even on the busiest days.

 

 
Key Features
 Features such as Outdoor Temperature Compensation and Zone Synchronization can save approximately 15% per year on energy costs.
 Use in combination with your domestic water heater to increase the amount of usable hot water available for taking long showers and other increased hot water demands.
 Allows for programmability of heating zones at the thermostat in each room, or at the main controller in your basement's boiler room.
 Performs various tests on your hydronic system throughout the year to ensure that your system components are in proper working order, especially during extreme cold freezes and the summer off-season.
 The Aquatrol reduces system wear by operating your boiler more efficiently.
 
* I am interested in the following products :  
* Find a Contractor      
 *Honeywell provides this contractor locator for your convenience only, and will not be held responsible for any damage cased by either the improper installation or use of its products, or for the contractor's conduct.