HOMEPRODUCTSSOLUTIONSSUPPORT & CONTACTABOUT US
ThermostatsDoor ChimesAir CleanersHumidificationUV Air TreatmentVentilationTemperature ZoningWater SolutionsGas DetectionSafety & SecurityPortable Products
Digital Bath Fan Control
Economy
Energy-Efficient

Energy-Efficient Ventilation

A Fresh Way for Your Home to Breathe Easier.

 


Today’s homes are built tight for energy efficiency, but that same tightness also greatly restricts the intake of fresh air and can trap dust, allergens and more.  The average person spends 90% of his or her time indoors, breathing that stale air.


Honeywell offers several solutions for bringing fresh air into your home while helping you maintain energy efficiency.  Ask your heating and cooling professional whether an Energy Recovery Ventilator (ERV) or Heat Recovery Ventilator (HRV) would be right for you.  Both have the capability to bring fresh air into the entire home in an energy-efficient and cost-effective way, since they can recover up to 80% of the heating and cooling energy from the air exchanged in the ventilation system.

 
Key Features
 Efficient air exchange.  Recovers up to 80% of heating and cooling energy.
 Low energy usage.  Uses about the same amount of energy as a 100 watt lightbulb.
 5-year warranty.
 Model Numbers: ER150B2006, ER200B2006, ER150C2004, ER200C2004, HR150B1005, and HR200B1005
 
* I am interested in the following products :  
* Find a Contractor      
 *Honeywell provides this contractor locator for your convenience only, and will not be held responsible for any damage cased by either the improper installation or use of its products, or for the contractor's conduct.