HOMEPRODUCTSSOLUTIONSSUPPORT & CONTACTABOUT US
ThermostatsDoor ChimesAir CleanersHumidificationUV Air TreatmentVentilationTemperature ZoningWater SolutionsGas DetectionSafety & SecurityPortable Products
Programmable
>Professionally-Installed
>Do-It-Yourself
Non-Programmable

FocusPRO® Thermostats

Simplicity and Value That's Easy To See - And Easy To Program.

 

 

Honeywell's FocusPRO® 6000 Programmable Thermostat offers the perfect blend of features, performance and value that delivers the highest degree of temperature control accuracy.  With the largest backlit screen in its class and an easy-to-read digital display, FocusPRO prominently displays both room and set temperatures. 

 

Plus, you'll enjoy energy savings by setting the simple programming periods to fit your lifestyle.

 
Key Features
 Energy Savings* --Program to save up to 33% on annual heating and cooling costs.
 Weekday/weekend programming.  Use as a 5-1-1 (weekdays, Saturday, Sunday) or 5-2 (weekdays, weekend) programmable thermostat, whichever best fits your lifestyle.
 Easy access battery replacement.  Flip-out door for easy battery replacement without removing or disassembling the thermostat.
 5-Year Limited Warranty.
 Model Numbers: TH6110D1005, TH6110D1021, TH6220D1002, TH6220D1028, TH6110D1013, TH6110D1039, TH6220D1010, TH6220D1036 and TH6320U1000.

*FocusPRO® 6000 models only. If used as directed, programmable thermostats can save up to 33% on annual heating and cooling costs. Savings may vary depending on geographic region and usage.
 
* I am interested in the following products :  
* Find a Contractor      
 *Honeywell provides this contractor locator for your convenience only, and will not be held responsible for any damage cased by either the improper installation or use of its products, or for the contractor's conduct.