HOMEPRODUCTSSOLUTIONSSUPPORT & CONTACTABOUT US
ThermostatsAir CleanersHumidificationUV Air TreatmentVentilationTemperature ZoningWater SolutionsGas DetectionSafety & SecurityPortable Products
Programmable
>Professionally-Installed
>Do-It-Yourself
Non-Programmable

Electric Heat Programmable Thermostats

Temperature Control for Electric Baseboard Heat.

 

Honeywell's Electronic Programmable Baseboard Heat Thermostat provides exceptional control of resistance-rated heating systems. Depending on local climate, night and day temperature setback can save up to 28% of the energy used to heat a controlled zone. According to the Electric Power Research Institute, precision temperature control also offers up to 12% energy savings over conventional bi-metal heating thermostats (over a similar period).

 

Honeywell's electronic heat programmable thermostat features a digital display and offers 7-day (programming for each day of the week) and 5-2 day (weekdays & weekends) programmability for electric baseboard heat.

 
Key Features
 TRIAC silent operation
 Easy-to-use.  Simplified programming and copy feature.
 Worry-free.  Temperature setpoints (programs) are permanently held in memory and retained during power outages.
 1-year warranty.
 Model Number: RLV430A (US & Canada); RLV450A &  RLV4300A (Canada only)
 
* Find a Retailer