HOMEPRODUCTSSOLUTIONSSUPPORT & CONTACTABOUT US
ThermostatsAir CleanersHumidificationUV Air TreatmentVentilationTemperature ZoningWater SolutionsGas DetectionSafety & SecurityPortable Products
Programmable
>Professionally-Installed
>Do-It-Yourself
Non-Programmable


  Quick Links
Installation Demo
Interactive Demo
7-day Touchscreen Thermostat

Maximum Comfort Made Effortless.

 

Honeywell's 7-Day Touchscreen Programmable Thermostat is effortless to use.  Its intuitive logic and menu-driven programming respond to your choices and schedule for optimal comfort and energy savings.  VisionPRO offers you top-of-the-line features like touchscreen interaction, a real-time clock and a large, easy-to-read backlit display.

 

If you want your home to feel as comfortable as it looks, then the 7-Day Touchscreen Programmable Thermostat is the thermostat for you.  You'll enjoy the convenience, energy savings and consistent comfort for years to come.
 

 
Key Features
 Energy savings.  Program to save up to 33% on annual heating and cooling costs (If used as directed.  Savings may vary depending on geographic region and usage).
 Menu-driven programming.  Effortless set-up. Program each day separately with no need to copy multiple days.  All programming can be done on one screen.
 Easy to read and use.  Large, Clear Backlit Digital Display.
 Precise comfort control.  Maintains consistent comfort to the highest level of accuracy.
 1-year warranty.
 Model Number: RTH8500
 

 
* Find a Retailer