HOMEPRODUCTSSOLUTIONSSUPPORT & CONTACTABOUT US
ThermostatsAir CleanersHumidificationUV Air TreatmentVentilationTemperature ZoningWater SolutionsGas DetectionSafety & SecurityPortable Products
Programmable
>Professionally-Installed
>Do-It-Yourself
Non-Programmable


  Quick Links
Installation Guide
Interactive Demo
7-Day Programmable Thermostat

Premium Comfort That's Effortless.

 

 

Honeywell's 7-Day Conventional Thermostat applies the same, simple programming logic found in our Touchscreen Thermostat to a conventional format with control buttons and a large viewing screen.  The result is a very easy-to-use programmable thermostat with intuitive logic that responds to your choices and schedule for optimal comfort and energy savings.  The menu-driven programming makes it easy.  The large, backlit display shows room temperature, set temperature and current time all at once.  You'll enjoy the convenience, energy savings and consistent comfort that one can expect from the thermostat leader.

 
Key Features
 Energy savings.  Program to save up to 33% on annual heating and cooling costs (if used as directed.  Savings may vary depending on geographic region and usage). 
 Menu-driven programming.  Effortless set-up. Program each day separately, quickly and with ease. 
 Easy to read and use.  Large, Clear Backlit Digital Display. 
 Precise comfort control.  Maintains consistent comfort to the highest level of accuracy. 
 1-year warranty. 
 Model Number: RTH7500, RTH2520

 

 
* Find a Retailer