HOMEPRODUCTSSOLUTIONSSUPPORT & CONTACTABOUT US
ThermostatsDoor ChimesAir CleanersHumidificationUV Air TreatmentVentilationTemperature ZoningWater SolutionsGas DetectionSafety & SecurityPortable Products
Professionally-Installed
Do-It-Yourself
Programmable Thermostats
    A programmable thermostat can save you money on your utility bill - up to 33%, if used as directed.  You set it up to adjust the temperature when you are away from home or asleep - when you don't necessarily need optimum comfort - and your HVAC equipment runs less.  Plus, your heating or cooling comes back to a comfort level automatically when you come home or wake up.  All Honeywell Programmable Thermostats carry the EPA's EnergyStar® rating and are designed to be very easy to use. 
 
Professionally-Installed Thermostats
Your heating and cooling professional installs hundreds of thermostats each year.  A professional installation assures your HVAC equipment will operate correctly and efficiently. 
                           More About Professionally-Installed Thermostats
 
Do-It-Yourself Thermostats
If you're a do-it-yourselfer, a thermostat installation can be another DIY accomplishment for you.  Just follow the included, detailed instructions. 
                           More About Do-It-Yourself Thermostats