HOMEPRODUCTSSOLUTIONSSUPPORT & CONTACTABOUT US
ThermostatsDoor ChimesAir CleanersHumidificationUV Air TreatmentVentilationTemperature ZoningWater SolutionsGas DetectionSafety & SecurityPortable Products
Professionally-Installed
>Programmable
>Non-Programmable
Do-It-Yourself

VisionPRO® Thermostats

Maximum Comfort Made Effortless.

 

 

Honeywell's VisionPRO® 8000 is effortless to use.  Its intuitive logic and menu-driven programming respond to your choices and schedule for optimal comfort and energy savings.  VisionPRO offers you top-of-the-line features like touchscreen interaction, a real-time clock and a large, easy-to-read backlit display.

 

If you want your home to feel as comfortable as it looks, then VisionPRO is the thermostat for you.  You'll enjoy the convenience, energy savings and consistent comfort for years to come.

 
Key Features
 Energy Savings* --Program to save up to 33% on annual heating and cooling costs.
 Menu-driven programming.  Effortless set-up. Program each day separately with no need to copy multiple days.  All programming can be done on one screen.
 Easy to read and use.  Large, clear backlit digital display.
 Precise comfort control.  Maintains consistent comfort to the highest level of accuracy.
 5-Year Limited Warranty.
 Model Numbers: TH8110U1003, TH8320U1008, and TH8321U1006, TH8110U1011, TH8320U1016 and TH8321U1014.

*VisionPRO® 8000 models only. If used as directed, programmable thermostats can save up to 33% on annual heating and cooling costs. Savings may vary depending on geographic region and usage.

 
* I am interested in the following products :  
* Find a Contractor      
 *Honeywell provides this contractor locator for your convenience only, and will not be held responsible for any damage cased by either the improper installation or use of its products, or for the contractor's conduct.