HOMEPRODUCTSSOLUTIONSSUPPORT & CONTACTABOUT US
ThermostatsDoor ChimesAir CleanersHumidificationUV Air TreatmentVentilationTemperature ZoningWater SolutionsGas DetectionSafety & SecurityPortable Products
Professionally-Installed
>Programmable
>Non-Programmable
Do-It-Yourself

Electric Heat Thermostats

Consistent Comfort, Plus Energy Savings.

 

Honeywell's LineVoltPRO™ 8000 is one of the most advanced digital, programmable thermostats for electric heating that you can find.  It features precise comfort control, a sophisticated design and high-end programming features.  Begin lowering your heating bill immediately with the pre-programmed 7-day schedule, or modify the programming to suit your lifestyle.  With LineVoltPRO™ 8000, you'll see substantial savings and feel consistently comfortable.

 
Key Features
 Pre-set 7-day program.  Achieve up to 15% energy savings (if used as directed.  Savings may vary based on geographic region and usage).
 Quiet operation.  Soundproofed to reduce the clicking noise commonly heard with conventional thermostats.
 Easy-to-use.  On-demand backlight, early start, on/off switch and a visible heat indicator are just some of the product features.
 5-year warranty.
 Model Number: TL8230A, and TL8130A
 
* I am interested in the following products :  
* Find a Contractor      
 *Honeywell provides this contractor locator for your convenience only, and will not be held responsible for any damage cased by either the improper installation or use of its products, or for the contractor's conduct.