HOMEPRODUCTSSOLUTIONSSUPPORT & CONTACTABOUT US
ThermostatsDoor ChimesAir CleanersHumidificationUV Air TreatmentVentilationTemperature ZoningWater SolutionsGas DetectionSafety & SecurityPortable Products
Professionally-Installed
>Programmable
>Non-Programmable
Do-It-Yourself

T87 The Round® Thermostat

The Honeywell Classic.

 

The world's most popular thermostat has taken a turn for the future -- with mercury-free models.  Built on the proven performance and reliability of Honeywell tradition, The Round® Mercury-Free Thermostat features a precision electronic switch that completely eliminates the need for mercury.  The thermostat features an enlarged scale that makes it easier than ever to set the temperature exactly where you want it.  And since The Round offers precise temperature accuracy, you'll know that what you set is what you'll get.  From its classic design to its ease of use, The Round Mercury-Free Thermostat is a true source of comfort.


The Round® Thermostat provides temperature control for 24 to 27 Vac residential heating, cooling or heating-cooling systems.

 
Key Features
 Classic Design--The Round is the world's most popular thermostat.
 Precision Accuracy--Reliable temperature control eliminates temperature swings. 
 Electronic Switch--Replaces mercury for environmentally friendly performance.
 5-year Limited Warranty.
 Model Numbers: T87K1007, T87N1000, T87K1015, T87N1018
 Easy to See Model: T87N1026
 
* I am interested in the following products :  
* Find a Contractor      
 *Honeywell provides this contractor locator for your convenience only, and will not be held responsible for any damage cased by either the improper installation or use of its products, or for the contractor's conduct.