HOMEPRODUCTSSOLUTIONSSUPPORT & CONTACTABOUT US
ThermostatsDoor ChimesAir CleanersHumidificationUV Air TreatmentVentilationTemperature ZoningWater SolutionsGas DetectionSafety & SecurityPortable Products
Professionally-Installed
>Programmable
>Non-Programmable
Do-It-Yourself

Pro T8775 Thermostats

An Up-To-Date Twist on a Classic.

 

 

 Honeywell's T8775 Digital Round® thermostat has been a symbol of quality and comfort for over fifty years.  Now The Round® has gone digital.  The familiar twist of the ring quickly adjusts the temperature, which registers on the large, easy-to-read digital display.  A one-touch backlight illuminates the display for easy use in all lighting conditions - even in the dark.

 

As always, the temperature remains within one degree of the set point, and the settings are retained in memory in the event of a power outage.  The Digital Round® carries on Honeywell's tradition of quality comfort control.

 

 
Key Features
 Easy Temperature Adjustment.  Twist the dial and feel the "click" that confirm your changes.
 Lighted display.  Illuminates with the touch of a button or twist of the dial.
 Confirmation the Heating/Cooling is on.  Flame icon indicates heat is on; snowflake indicates cool is on.
 5-Year Limited Warranty.
 Model Numbers: T8775A1009, T8775A1017, T8775C1005, T8775C1013
 
* I am interested in the following products :  
* Find a Contractor      
 *Honeywell provides this contractor locator for your convenience only, and will not be held responsible for any damage cased by either the improper installation or use of its products, or for the contractor's conduct.