The Honeywell Classic.
The world's most popular thermostat has taken a turn for the future -- with mercury-free models. Built on the proven performance and reliability of Honeywell tradition, The Round® Mercury-Free Thermostat features a precision electronic switch that completely eliminates the need for mercury. The thermostat features an enlarged scale that makes it easier than ever to set the temperature exactly where you want it. And since The Round offers precise temperature accuracy, you'll know that what you set is what you'll get. From its classic design to its ease of use, The Round Mercury-Free Thermostat is a true source of comfort.
The Round® Thermostat provides temperature control for 24 to 27 Vac residential heating, cooling or heating-cooling systems.