HOMEPRODUCTSSOLUTIONSSUPPORT & CONTACTABOUT US
ThermostatsDoor ChimesAir CleanersHumidificationUV Air TreatmentVentilationTemperature ZoningWater SolutionsGas DetectionSafety & SecurityPortable Products
Professionally-Installed
Do-It-Yourself
>Non-Programmable
>Programmable

Electric Heat Programmable Thermostats

Temperature Control for Electric Baseboard Heat.

 

Honeywell's Electronic Heat Programmable Thermostats provides exceptional temperature control. Depending on local climate, night and day temperture setback can save up to 28% of the energy used to heat a controlled zone. According to the Electric Power Research Institute, precision temperature control also offers up to 12% energy savings over conventional bi-metal heating thermostats (over a similar period).

 

Honeywell's electronic heat programmable thermostat features a digital display with 5-2 day (weekdays & weekends) programmablility.

 
Key Features
 

 

Model # RLV4300A

 Separate programming for the weekdays and weekend - up to 4 program periods per day
 High-capacity (up to 3,000 W @ 240V)
 Fast, easy installation
 Backlit display is easy to read even in dimly lit rooms and hallways
 Accurate temperature control of +/-0.15°C for maximum comfort
 Retains settings memory in the event of a power outage
 TRIAC silent switching
 ENERGY STAR rated
 

Compatibility

 Compatable with electric baseboards, convectors, radiant ceilings (2-wire) and fan-forced heaters
 

Available in Canada only

 

Model # RLV430A

(photo shown above)

 Separate programming for the weekdays and weekend - up to 4 program periods per day
 High-capacity (up to 3,000 W @ 240V)
 Fast, easy installation
 Accurate temperature control of +/-0.15°C for maximum comfort
 Retains settings memory in the event of a power outage
 TRIAC silent switching
 ENERGY STAR rated
 

Compatibility

 Compatable with electric baseboards, convectors, radiant ceilings (2-wire) and fan-forced heaters
 

 
* Find a Retailer