HOMEPRODUCTSSOLUTIONSSUPPORT & CONTACTABOUT US
ThermostatsDoor ChimesAir CleanersHumidificationUV Air TreatmentVentilationTemperature ZoningWater SolutionsGas DetectionSafety & SecurityPortable Products
Professionally-Installed
Do-It-Yourself
>Non-Programmable
>Programmable

7-Day Programmable Touchscreen Thermostat

Maximum Comfort Made Effortless.

 

Honeywell's 7-Day Touchscreen Programmable Thermostats are effortless to use.  Their ease of use and installation make it easy for you to enjoy optimal comfort and energy savings.  They offer top-of-the-line features like touchscreen interaction, a real-time clock and a large, easy-to-read backlit display.

 

You'll enjoy the convenience, energy savings and consistent comfort for years to come.

 

 
Key Features

 

Model # RTH8500D (Available in Canada Only)

Program each day differently - up to 4 periods per day.

  Energy Savings - Program to save up to 33% on annual heating and cooling costs (if used as directed.  Savings may vary depending on geographic region and usage)
  Easy to Use Touchscreen display - Straightforward display keeps operation and programming simple
  Backlit Display - Easy to read, even in dimly lit rooms and hallways
  Smart Response Technology - Continually adjust the pre-heating/cooling of your home so you are comfortable at your programmed times
  Auto Change from Heat to Cool - Automatically adjusts the pre-heating/cooling of your home so you are comfortable at your programmed times
  Precise comfort control of +/-1°F for maximum comfort
  Filter Change Reminder- Keep your heating/cooling system operating at peak performance
  Vacation Hold - Option to adjust your program and have it automatically resume the normal settings in time for your return.
  Permanent Day and Time - Your settings are always maintained: even during a power outage
  Daylight Saving Time (optional) - Adjusts the time automatically
  Battery-Free Operation (optional) - Option to power with heating/cooling system so you never have to change batteries again
  ENERGY STAR rated
  1 Year Limited Warranty
 

Compatibility

  Compatible with heating and cooling plus heat pump systems
  Does not work with electric baseboard heat (120-240V)
 

Model # RTH7600D

(photo shown above)

Program each day differently - up to 4 periods per day.

  Energy Savings - Program to save up to 33% on annual heating and cooling costs (if used as directed.  Savings may vary depending on geographic region and usage).
  Easy to Use Touchscreen display - Straightforward display keeps operation and programming simple
  Backlit Display - Easy to read, even in dimly lit rooms and hallways.
  Smart Response Technology - Continually adjust the pre-heating/cooling of your home so you are comfortable at your programmed times
  Auto Change from Heat to Cool - Automatically adjusts the pre-heating/cooling of your home so you are comfortable at your programmed times
  Precise comfort control of +/-1°F for maximum comfort
  Filter change reminder- keep your heating/cooling system operating at peak performance
  Permanent Day and Time - Your settings are always maintained: even during a power outage
  Daylight Saving Time (optional) - Adjusts the time automatically
  Battery-Free Operation (optional) - Option to power with heating/cooling system so you never have to change batteries again
  ENERGY STAR rated
  1 Year Limited Warranty
 

Compatibility

 Compatible with heating and cooling plus heat pump systems
 Does not work with electric baseboard heat (120-240V)
 

 
* Find a Retailer