HOMEPRODUCTSSOLUTIONSSUPPORT & CONTACTABOUT US
ThermostatsDoor ChimesAir CleanersHumidificationUV Air TreatmentVentilationTemperature ZoningWater SolutionsGas DetectionSafety & SecurityPortable Products
Humidifiers
>Professionally-Installed
>Do-It-Yourself
>Portable/Single Room
Dehumidifiers


  Quick Links
Replacement Humidifier Pads
Powered Flow-Through Humidifiers

Enhance Your Comfort and Protect Your Home.

 

Maintain your home’s most comfortable humidity level automatically with a Honeywell Whole-House Humidification.  Proper humidity provides a more comfortable living environment at a lower temperature, so you can turn down your thermostat for energy savings.


Controlling humidity also means moisturizing dry air to prevent damage to hardwood floors and woodwork.

 

A powered flow-through humidification has a built-in fan to draw airflow into the humidifier and across the pad.  The humidification mounts right to your furnace and no bypass ductwork is required, making installation easier.

 
Key Features
 Meets American Lung Association® Health House® guidelines.
 Optimum humidity.  Perfect humidity even when your furnace is operating on low.
 PerfectFLO™ tray.  Distributes water evenly over the humidification pad.
 Easy installation.  No bypass required means easier installation.
 1-year warranty.
 Model Number: HE360A
 
* Find a Retailer