HOMEPRODUCTSSOLUTIONSSUPPORT & CONTACTABOUT US
ThermostatsAir CleanersHumidificationUV Air TreatmentVentilationTemperature ZoningWater SolutionsGas DetectionSafety & SecurityPortable Products
Humidifiers
Dehumidifiers


  Quick Links
Replacement Humidifier Pads
Humidifier Sizing Whitepaper
Humidification

Increase comfort throughout your home by maintaining proper levels of humidity.

Air in your home that is too dry can be uncomfortable to breathe, and can damage wood products like flooring, pianos, picture frames and cabinetry.  While on the reverse, air that has too much moisture can cause your home to feel sticky or damp, create condensation on windows and other cold surfaces, or cause air to smell musty.

 

Honeywell Whole-House Humidification and Dehumidification Systems work to automatically maintain the proper levels of humidity in your home for increased comfort and energy savings.

 
 
Humidifiers
Air in your home that is too dry can be uncomfortable to breathe, and can damage wood products like flooring, pianos, picture frames and cabinetry.  In the winter, it's especially important to add moisture to the air, since dry winter air can drive down the relative humidity level in your home to as low as 15%, which is drier than the air in most deserts.  A Honeywell Humidifier can help keep the humidity in your home at the proper level.
   More About Humidifiers
 
Dehumidifiers
Honeywell is proud to introduce the NEW Whole-House Dehumidifier with fresh air ventilation control. The DH90 performs multiple functions in a compact enclosure and is easy to install in a ducted or standalone application.

   More About Dehumidifiers