HOMEPRODUCTSSOLUTIONSSUPPORT & CONTACTABOUT US
ThermostatsDoor ChimesAir CleanersHumidificationUV Air TreatmentVentilationTemperature ZoningWater SolutionsGas DetectionSafety & SecurityPortable Products
Wireless Door Chimes
Wired Door Chimes
Décor Mix & Match Door Chimes
Door Bell Push Buttons
Accessories
Premium Portable Wireless Chime & Push Button - RCWL330A

The P4 - Premium Portable Plus Wireless Chime, which includes features such as visual alerts, volume control and portablility offer a great solution to fit both style and functionality.

 

A pre-programmed bell push button is included with your door chime all in one convenient package.

 
Key Features
 Portable around your home or yard for ultimate convenience
 Easy installation - no wires and no need to program the included bell push button
 The assigned visual alert will light up to show which transmitter has been activated
 450 ft. range (137 meters)
 Includes optional indicator flashing light
 Door chime works with up to 6 transmitters: bell push buttons, door contacts, or Honeywell motion detector may be added for additional security and convenience
 6 chime tunes with CD sound quality sound and fully adjustable volume control
 Low battery indicator
 Individually coded bell push button to avoid interference with other users
 

 
Listen to the chime tunes
 
 
* Find a Retailer