HOMEPRODUCTSSOLUTIONSSUPPORT & CONTACTABOUT US
ThermostatsDoor ChimesAir CleanersHumidificationUV Air TreatmentVentilationTemperature ZoningWater SolutionsGas DetectionSafety & SecurityPortable Products
Electronic
Media
>Furnace Mount
>Return Grille
HEPA
Replacement Filters
Portable/Single Room

Return Grille Air Filters

Cleaner Air With Less Effort.

 

Honeywell's high-performance Return Grille Media Air Filter features a special design that allows it to fit in the same space as a standard 1" return grille, while offering filtration up to 15 times more effective than a standard 1" fiberglass furnace filter*.

 

Honeywell's return grille filter is a perfect fit for most 1"  residential return grilles - either ceiling or wall mount.  Filter air flowing through your return to trap dust, pet dander, pollen, mold spores, bacteria and other allergens in your home for up to one year without replacement.

 

*Relative performance rating based on initial fractional testing of new filter against 0.3 micron to 0.4 micron air particles when tested in accordance with ASHRAE standard 52.2.

 
Key Features
 Longer lasting.  Change it only once a year
 Saves energy.  Reduces buildup on heat exchangers and cooling coils.
 Superior performance.  Captures up to 15 times more particles than a typical 1" filter.
 Model Numbers: FC40R1094, FC40R1037, FC40R1102, FC40R1110, FC40R1128, FC40R1045, FC40R1169, FC40R1052, FC40R1060, FC40R1136, FC40R1003, FC40R1144, FC40R1011, FC40R1029, FC40R1151, FC40R1078, and FC40R1177
 
* I am interested in the following products :  
* Find a Contractor      
 *Honeywell provides this contractor locator for your convenience only, and will not be held responsible for any damage cased by either the improper installation or use of its products, or for the contractor's conduct.