HOMEPRODUCTSSOLUTIONSSUPPORT & CONTACTABOUT US
ThermostatsAir CleanersHumidificationUV Air TreatmentVentilationTemperature ZoningWater SolutionsGas DetectionSafety & SecurityPortable Products
Electronic
Media
>Furnace Mount
>Return Grille
HEPA
Replacement Filters
Portable/Single Room
Media Air Cleaners
    A standard 1-inch furnace filter offers only limited capture of airborne particles and pollutants compared to the deep-pleated media filter found in a Honeywell Media Air Cleaner.  Deep pleated filters take several square feet of filtration material and fold it over and over to provide several times the surface area of filtration material versus a standard 1-inch filter.  The result is highly effective cleaning efficiency against even the smallest particles.

 
Furnace Mount Air Cleaners
Furnace mounted air cleaners filter the air in your entire home, since they are positioned in the heating and cooling system and can capture particles directly from the airstream.
                           More About Furnace Mount Air Cleaners
 
Return Grille Air Filters
A high-performance Return Grille Air Filter combines superior air filtration with easy access from the living space.  This filter is specially designed to fit in virtually any standard return air grille.
                           More About Return Grille Air Filters