HOMEPRODUCTSSOLUTIONSSUPPORT & CONTACTABOUT US
ThermostatsDoor ChimesAir CleanersHumidificationUV Air TreatmentVentilationTemperature ZoningWater SolutionsGas DetectionSafety & SecurityPortable Products
Electronic
Media
HEPA
Replacement Filters
Portable/Single Room

Hepa Air Cleaners

High-Quality Air for Your Home.

 

Ninety-nine percent of particles in the air are invisible to the naked eye. Standard one-inch air filters trap less than 1% of those invisible particles, allowing them to re-circulate in your home. For the ultimate in clean air, count on the Honeywell Whole-House HEPA Air Cleaner. It captures 99.97% of pollutants from the air that passes through it, including cat dander, certain bacteria, pollens and more.


HEPA stands for High-Efficiency Particle Arresting, which is the standard that achieves 99.9% air filtration. The Honeywell Whole-House HEPA Air Cleaner provides powerful, 3-stage filtration to deliver the cleanest air possible throughout your home.

 
Key Features
  Three filter system.  Activated carbon, pre-filter, HEPA filter.
  Easy to maintain.  Free AIRWATCH™ Indicator reminds you when to change filters.
  5-year warranty.
  Model Numbers: F500A1000, and F500B1009
 

 
* I am interested in the following products :  
* Find a Contractor      
 *Honeywell provides this contractor locator for your convenience only, and will not be held responsible for any damage cased by either the improper installation or use of its products, or for the contractor's conduct.